??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Part Number
120610
Bushing Symbol
J-2-3/8
Bore
2-3/8 Inch
Bushing Keyway
5/8x5/16 Inch
Shaft Keyseat (Ref)
5/8x5/16 Inch
Bushing Torque Capacity
45.000 Lb-in
A
1.13 Inch
B Diameter
5.14 Inch
C Hub Dia.-CI 30 Iron
9.00 Inch
C Hub Dia.-Steel
8.00 Inch
D Diameter
7.25 Inch
E
4.63 Inch
F
3.18 Inch
G
0.38 Inch
Average Weight
21 Lbs
Bolt Circle
6.25 Inch
Number of Screw
3
Screw Size
5/8x4-1/2 Inch
Screw Torque
1620 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
1.41 Inch
Required Wrench Clearance L-Install Conventional Mounting
3.22 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
4.94 Inch
Required Wrench Clearance M-Remove Conventional Mounting
6.75 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
3.93 Inch
Required Wrench Clearance L-Install Reverse Mounting
5.75 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
5.50 Inch
Required Wrench Clearance M-Remove Reverse Mounting
7.31 Inch
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.